IESNA:LM-63-2002
[TEST]P1379956
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6B-730-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 219W 70CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (156) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32045.4
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
4779.3 5001.1 5308.7 5337.3 5365.9 5301.5 5079.8 4779.3 4750.6 4993.9 5330.2 5809.5 6474.9 7226.1 8034.6 8764.4 9386.8 9959.2 
10660.3 11347.2 11991.1 12169.9 11583.3 10560.2 8292.2 4443.0 2790.3 2039.1 1516.8 1109.0 779.8 586.7 429.3 228.9 71.5 14.3 0.0 
4779.3 5079.8 5308.7 5394.6 5416.0 5358.8 5129.8 4807.9 4779.3 5022.5 5387.4 5802.4 6510.7 7211.8 8020.3 8828.8 9501.3 10037.9 
10746.2 11433.0 12069.8 12270.1 11755.0 10588.8 8141.9 4457.3 2897.6 2067.7 1531.1 1116.1 794.2 593.8 450.7 257.6 71.5 14.3 0.0 
4779.3 5079.8 5323.0 5430.3 5416.0 5380.2 5215.7 4951.0 4822.2 5022.5 5323.0 5745.1 6381.9 7054.4 7970.2 8979.0 9644.4 10023.6 
10710.4 11411.6 12112.7 12563.4 12384.6 11325.7 9336.7 5444.6 3455.7 2539.9 1867.3 1295.0 922.9 679.7 493.7 329.1 78.7 14.3 0.0 
4779.3 5044.0 5287.2 5430.3 5473.3 5494.7 5387.4 5172.8 4986.7 5044.0 5272.9 5594.9 6067.1 6753.9 7455.1 8149.1 8893.1 9565.7 
10274.0 11010.9 11862.3 12656.5 12856.8 12284.4 10960.8 7462.2 4350.0 3190.9 2403.9 1767.2 1223.4 865.7 543.7 329.1 100.2 14.3 0.0 
4779.3 5029.7 5308.7 5473.3 5566.3 5623.5 5616.3 5487.6 5351.6 5272.9 5351.6 5573.4 5924.0 6403.4 6997.2 7662.6 8285.0 9043.4 
9751.7 10510.1 11425.9 12463.3 13429.2 13643.8 12871.1 10660.3 6453.4 3698.9 2697.3 2124.9 1430.9 973.0 651.1 379.2 150.2 21.5 0.0 
4779.3 5022.5 5280.1 5480.4 5637.8 5759.4 5823.8 5838.1 5788.1 5745.1 5773.7 5859.6 6052.8 6367.6 6804.0 7376.4 8041.8 8771.5 
9508.4 10309.8 11211.2 12205.7 13457.8 14860.1 15418.1 14874.4 11819.4 6932.8 3248.2 1931.7 1345.1 880.0 565.2 336.3 150.2 28.6 0.0 
4779.3 4972.4 5208.5 5444.6 5659.3 5859.6 6017.0 6174.4 6274.6 6374.7 6432.0 6589.4 6804.0 7004.3 7326.3 7741.3 8292.2 8986.2 
9894.8 10839.2 11762.1 12606.4 13486.4 15003.2 17421.4 19496.2 19625.0 15797.3 10066.5 4729.2 1803.0 1016.0 572.4 300.5 150.2 42.9 
0.0 
4779.3 4915.2 5137.0 5365.9 5630.7 5873.9 6124.3 6381.9 6675.2 6990.0 7347.8 7626.8 7855.7 8099.0 8378.0 8843.1 9601.5 
10388.5 11311.4 12398.9 13422.0 14402.2 15353.7 16462.7 18179.8 20741.1 24146.7 24189.6 20934.3 15081.9 9429.7 4407.2 1237.7 
550.9 186.0 57.2 0.0 
4779.3 4893.7 5051.1 5258.6 5458.9 5766.6 6002.7 6353.3 6753.9 7168.9 7698.3 8206.3 8742.9 9358.2 10073.7 10989.4 11969.6 
13236.0 14437.9 15597.0 16720.3 17686.1 18530.4 19353.1 20376.3 21871.6 24239.7 25949.7 25062.5 21764.2 15625.6 5580.6 1345.1 
579.5 193.2 64.4 0.0 
4779.3 4858.0 4986.7 5158.5 5387.4 5637.8 5909.7 6231.6 6567.9 7011.5 7505.2 8006.0 8578.3 9150.7 9901.9 10739.0 11819.4 
13128.7 14452.3 15790.2 17156.7 18337.2 19403.2 20440.6 21692.7 23316.8 25677.8 27337.7 25749.3 22987.7 15489.7 5036.8 1180.5 
543.7 193.2 71.5 0.0 
4779.3 4836.5 4958.1 5108.4 5287.2 5487.6 5702.2 5988.4 6267.4 6625.1 7025.8 7440.8 7834.3 8327.9 8907.5 9608.6 10452.8 11490.3 
12470.4 13536.5 14552.4 15532.6 16426.9 17314.1 18380.1 19961.3 21943.1 22787.3 20676.7 18601.9 12992.7 4099.6 1058.9 472.2 
164.6 71.5 0.0 
4779.3 4822.2 4915.2 5008.2 5165.6 5287.2 5458.9 5659.3 5909.7 6152.9 6403.4 6675.2 6961.4 7197.5 7555.2 7905.8 8449.6 9043.4 
9723.1 10431.4 10989.4 11654.8 12356.0 13057.1 14130.3 15518.3 17493.0 17872.1 15554.1 13808.3 9952.0 3691.8 887.2 386.3 
143.1 64.4 0.0 
4779.3 4772.1 4836.5 4900.9 4993.9 5101.2 5179.9 5272.9 5351.6 5423.2 5494.7 5501.9 5430.3 5323.0 5172.8 5044.0 4965.3 4958.1 5058.3 
5301.5 5637.8 5974.1 6324.7 6768.2 7405.0 8463.9 9472.7 8463.9 6045.6 5194.2 3892.1 1624.1 572.4 279.0 121.6 64.4 0.0 
4779.3 4722.0 4679.1 4664.8 4643.3 4586.1 4471.6 4299.9 4106.7 3856.3 3627.4 3398.4 3212.4 3076.5 2940.5 2883.3 2811.8 2783.1 2783.1 
2797.4 2840.4 2811.8 2697.3 2504.1 2225.1 1860.2 1523.9 1266.4 1066.0 894.3 722.6 536.6 393.5 257.6 121.6 50.1 0.0 
4779.3 4636.2 4528.9 4400.1 4264.1 4092.4 3892.1 3706.1 3527.2 3398.4 3298.3 3219.6 3148.0 3062.2 3004.9 2933.4 2883.3 2833.2 2761.7 
2661.5 2532.7 2375.3 2160.7 1974.7 1781.5 1602.6 1430.9 1252.1 1080.3 922.9 758.4 572.4 386.3 257.6 128.8 42.9 0.0 
4779.3 4593.2 4392.9 4206.9 3992.3 3827.7 3698.9 3591.6 3520.1 3441.4 3384.1 3319.7 3248.2 3169.5 3097.9 3019.2 2954.8 2883.3 2790.3 
2654.4 2504.1 2339.5 2189.3 2082.0 1974.7 1824.4 1631.2 1416.6 1237.7 1037.4 837.1 629.6 443.6 271.9 128.8 35.8 0.0 
4779.3 4528.9 4271.3 4056.6 3863.5 3756.2 3698.9 3656.0 3656.0 3613.1 3555.8 3470.0 3369.8 3276.8 3148.0 3062.2 2962.0 2869.0 2747.4 
2640.0 2554.2 2468.3 2361.0 2296.6 2160.7 1996.1 1795.8 1602.6 1402.3 1187.7 922.9 751.2 565.2 372.0 171.7 35.8 0.0 
4779.3 4471.6 4178.3 3927.9 3806.2 3763.3 3770.5 3806.2 3784.8 3734.7 3656.0 3527.2 3412.7 3276.8 3162.3 3019.2 2883.3 2754.5 2683.0 
2611.4 2504.1 2418.2 2346.7 2239.4 2067.7 1989.0 1881.7 1767.2 1581.2 1295.0 1123.3 908.6 722.6 479.4 257.6 42.9 0.0 
4779.3 4443.0 4106.7 3884.9 3791.9 3799.1 3849.2 3884.9 3899.2 3856.3 3706.1 3541.5 3369.8 3198.1 3047.9 2904.8 2797.4 2754.5 2668.7 
2561.3 2418.2 2296.6 2210.8 2074.8 2017.6 1931.7 1831.6 1731.4 1495.3 1323.6 1173.4 1016.0 801.3 565.2 300.5 28.6 0.0 
4779.3 4421.5 4063.8 3870.6 3799.1 3856.3 3906.4 3985.1 3977.9 3892.1 3713.2 3512.9 3269.6 3047.9 2883.3 2797.4 2811.8 2776.0 2618.6 
2411.1 2246.5 2167.8 2053.4 1967.5 1903.1 1831.6 1731.4 1574.0 1366.5 1230.6 1087.5 951.6 736.9 550.9 271.9 21.5 0.0 
4779.3 4414.4 4028.0 3834.9 3806.2 3849.2 3942.2 4006.6 3999.4 3913.6 3698.9 3412.7 3126.6 2904.8 2747.4 2683.0 2747.4 2654.4 2439.7 
2260.8 2103.4 2082.0 1938.9 1888.8 1838.7 1760.0 1652.7 1473.8 1309.3 1180.5 1037.4 987.3 701.1 457.9 236.1 14.3 0.0 
4779.3 4414.4 4028.0 3813.4 3806.2 3834.9 3920.7 3992.3 4013.7 3920.7 3698.9 3384.1 3112.2 2897.6 2733.1 2683.0 2740.2 2625.7 2432.6 
2239.4 2082.0 2060.5 1924.6 1874.5 1803.0 1738.6 1645.6 1459.5 1302.1 1159.0 1001.6 887.2 608.1 436.4 228.9 14.3 0.0 
